Pedal force sensors for passenger cars and motorcycles, 500 N or 1500 N / CPFT

Kistler CPFT pedal force sensors measure up to 500 N or 1500 N with ±0.5% accuracy, IP65, clamp or strap mount, optional LCD or analog output, -10 °C to +50 °C.

CPFT

Kistler CPFT pedal force sensors measure up to 500 N or 1500 N with ±0.5% accuracy, IP65, clamp or strap mount, optional LCD or analog output, -10 °C to +50 °C.
Main features / advantages
  • ±0.5 % full-scale accuracy
  • Integrated signal amplification
  • IP65-rated protection class
  • Optional handheld terminal for live and peak-value display
  • Optional analog output (0 …5 V) for DAQ integration
Pedal force sensors for passenger cars and motorcycles.
Loading
Loading