Connection cables for pressure sensors, KIAG 10-32 pos. to KIAG 10-32 pos. / 1967A

1967A
Connection cables compatible with 6124A sensors.
Main features / advantages
- Cable material: PFA steel braiding
- Cable diameter: 2.6 mm
- Cable length: 0.5 m to 3 m
- Connections: KIAG 10-32 pos. to KIAG 10-32 pos.
- Ground insulated
- Temperature range: -55 … 200°C
Connection cables compatible with 6124A sensors.
Loading
Loading