Water-cooled, plug-in cylinder pressure sensor, 9.9 mm, PFA cable (1 m) with steel braid / 6067D-3-1

Water-cooled, plug-in cylinder pressure sensor, 9.9 mm, PFA cable (1 m) with steel braid
6067D-3-1
18042125
  • Piezoelectric cylinder pressure sensor for engine development
  • PFA cable with steel braid, 1 m
  • Suitable for application in hydrogen combustion engines
Sur demande
Sur demande
Se connecter à myKistler pour voir les prix
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Dynamical properties
Natural frequency
90 kHz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
9.9 mm
Chargement
Chargement
Chargement