Connecting cables, M16 12-pin neg. to free cable end or M16 12-pin neg. to D-Sub 15-pin, 2 m or custom length / 1200A22

The Type 1200A22 connecting cables are available with different connector options and either in a length of two meters or a custom length.

1200A22

The Type 1200A22 connecting cables are available with different connector options and either in a length of two meters or a custom length.
Principales caractéristiques / avantages
  • Connecting cables with various connector combinations
  • Connections: M16 12-pin neg. – free cable end or M16 12-pin neg. – D-Sub 15-pin
  • Length: 2 m or custom length
undefined
Chargement
Chargement