Connecting cable, M8 female 90°, free cable end, 5 m / VK-M8-w 5m

Connecting cable, M8 female 90°, free cable end, 5 m
VK-M8-w 5m
18037273
  • Connecting cable with connection sensor side: M8 3-pin, female 90°
  • Connection device side: free cable end
  • Cable length: 5 m
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M8 3-pole, 90° neg.
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
5 m
Loading
Loading
Loading