Connecting cable, M12 female straight, M12 plug straight, 5 m / VK-M12-g/M12-g 5m

Connecting cable, M12 female straight, M12 plug straight, 5 m
VK-M12-g/M12-g 5m
18037299
  • Connecting cable with connection sensor side: M12 4-pin, female straight
  • Connection device side: M12 4-pin, male straight
  • Cable length: 5 m
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M12 4-pole, straight neg.
Connection type (amplifier)
M12 4-pole, straight pos.
Dimensions and materials
Predefined cable length
5 m
Loading
Loading
Loading