Connecting cable, M12 female straight, free cable end, 2 m / VK-M12-5-g 2m

Connecting cable, M12 female straight, free cable end, 2 m
VK-M12-5-g 2m
18037292
  • Connecting cable with connection sensor side: M12 5-pin, female straight
  • Connection device side: free cable end
  • Cable length: 2 m
Upon request
On request
Log in to myKistler to see prices
Interfaces
Connection type (sensor)
M12 5-pole, straight neg.
Connection type (amplifier)
Open end
Dimensions and materials
Predefined cable length
2 m
Loading
Loading
Loading