France | English
Products
Industries and applications
Services and support
Jobs and Career
About us
Ordering Key
Measuring Range
3...30 Nm
6...60 Nm
10...100 Nm
20...200 Nm
30...300 Nm
40...400 Nm
60...600 Nm
80...800 Nm
100...1000 Nm
LED-Statusring
LED-Statusring
no
yes
Barcodereader
Barcodereader
no
yes
Protective cover
Protective cover
no
yes
Wireless transm. incl. Base
Wireless transm. incl. Base
No
WLAN 2,4 GHz
WLAN 5,2 GHz
Firmware
Firmware
Kistler CEUS / testXpert
QS-Torque
QuanLab Pro
Operating and user manual
Operating and user manual
no
German
English
Mains connection
Mains connection
EU-Plug
US-Plug
UK-Plug
CN-Plug
Calibration ISO6789:2017
Calibration ISO6789:2017
Torque CW + Angle of rot.
Torque CW/CCW + Angle of rot.
:
-
:
-
: