France | English
Products
Industries and applications
Services and support
Jobs and Career
About us
/
Products
/
Sensors
/
Other sensors
/
Fuel flow meters, DFL sensors for vehicles with only one feed line to the engine (with no return line to the tank)
/
CDFL1A
/
Fuel flow meter, DFL sensor for vehicles without return line to the tank / CDFL1A
Fuel flow meter, DFL sensor for vehicles without return line to the tank / CDFL1A
: 18028863
Ordering Key
Sensor
Sensor
Without Sensor
With Sensor
Heat Exchanger
Heat Exchanger
Without HE
External HE
External HE+pressure sensor
Hose Diameter
Without
11,5mm
7,3mm
9,3mm
14,0mm
Temperature Sensor
Temperature Sensor
No
1 channel PT100
2 channel PT100
:
-
:
-
: