Process monitoring system maXYmos NC, Measurement and Evaluation Module (MEM) 0, XY Monitor for joining modules / 5847C0

Process monitoring system maXYmos NC, Measurement and Evaluation Module (MEM) 0, XY Monitor for joining modules
5847C0
18050891
  • XY monitor with integrated process control (sequencer) for NC joining modules
  • 128 independent programs with up to 10 evaluation objects each
  • Control of the servo amplifier via EtherCAT or SERCOS III (depending on the joining system)
  • On-board fieldbus interfaces for system control (PROFIBUS, PROFINET, EtherCAT, EtherNet/IP)
Upon request
On request
Log in to myKistler to see prices
Operation and installation
Applications
3C electronics manufacturing, In- and end-of-line testing for production processes, Automotive production, Electrical and electronics industries, Aviation R&D and testing - measurement solutions, Medical, Assembly and testing Automotive, Assembly and testing E+E, Assembly and testing Medical production, Process monitoring in medical device assembly and testing, Aircraft landing gear and brake testing
The maXYmos NC process monitoring system (Type 5847C) handles the evaluation of curve characteristics and their documentation. It also actuates the servo amplifier in order to control a connected NC joining module. Communication takes place in real time via EtherCAT or SERCOS III (depending on the joining system) and ensures high repeatability and maximum process control performance. The maXYmos NC plug-and-play functionality enables the unambiguous identification of the NCFx Pro joining modules. Sensor and calibration data are automatically read, and the servo drive is configured accordingly. Commissioning is easy via PC or the optional touch screen. Various fieldbus interfaces are available to connect to the control system. The integrated sequence control (sequencer) enables an easy, fast and versatile mapping even of complex processes. The monitor, which is cascadable up to eight XY channel pairs, is designed primarily for the sophisticated user with regards to application management, operating convenience and flexibility. Aided by a multitude of high-performance evaluation elements, even very complex XY sequences can be monitored and controlled.
Loading
Loading