Head of calibration-/testlaboratory / CAL-GSLCL

Accredited calibrations and service calibrations of measurement equipment provide the basis for precise measurements.
CAL-GSLCL
44002703
Upon request
On request
Log in to myKistler to see prices
Training details
Trainings by application
Calibration and testing

Seminar description:

The manager of an ISO 17025 accredited calibration or testing laboratory must have extensive knowledge that goes far beyond the actual (technical) performance of calibrations.

 

Seminar content:

This training provides a "common thread" in laboratory management and includes:

 

Part I, Basics:

  • Basic knowledge of calibration
  • Standards and normative references
  • Measuring equipment management
  • Basics of measurement uncertainty calculation
  • Measurement technology in general
  • The International System of Units SI
  • Standards: ISO9001 ISO 17025, IATF 16949
  • Verification/calibration
  • Traceability
  • Calibration certificate contents
  • Calibration mark
  • Conformity statement and decision rule in the calibration certificate
  • DKD/DAkkS
  • Accreditation/calibration laboratory with accreditation

Part II, Measuring equipment management:

  • Measuring equipment management and ISO 9000
  • Classification of measuring and test equipment
  • Determination of calibration intervals
  • Rules for handling measuring and test equipment
  • Setting up a measuring equipment management system
  • Planning calibrations
  • Testing for electrical safety DGUV A3
  • Machine capability test
  • Measuring equipment capability

Part III, Laboratory Management (Workshop):

  • General requirements
  • Structural requirements
  • Requirements for resources
  • Process requirements
  • Requirements for the management system

Included therein:

  • Authorization matrix
  • Internal rules
  • Proof of further training
  • Competence matrix
  • and much more.

Goal:

Getting to know the management characteristics of an ISO 17025 accredited calibration/test laboratory.

 

Seminar details:

Duration [days]: 1,5
Location: Kistler plant Remscheid, on-site
Language: German, English
Registration at: service@kistler.com
Participants: max. 8
Price: on request. Price per participant, there is a price scale

Loading
Loading