Double-beam fork light barriers, red light, fork width 25 to 30 mm, M8 4-pin plug / PZV

PZV
These two-beam light barriers with forward/backward detection are suitable for special counting tasks.
Main features / advantages
- Switching output 1 and 2: PNP
- Switching frequency: 3 kHz
- Two changeover switches for the different operating modes
- Repeat accuracy: <0.01 mm
- Operating voltage: 12 ... 24 VDC
- Wavelength: 650 nm, red light
- Connection: M8 plug, 4-pin
Our PZV double-beam fork light barriers with visible light steel were developed for special counting tasks with forward/backward detection. Two closely spaced red light beams detect whether an object is moving from left to right or from right to left. Both light beams have their own switching output. The integrated electronics offer the option of setting the switching function (NO/NC) and the direction detection.
Loading
Loading