Cylinder pressure sensors for closed-loop combustion control (CLCC), M14, 0 ... 300 bar, 4 ... 20 mA / 7636A

These robust piezoelectric pressure sensors are designed for continuous cylinder pressure measurement on low speed two-stroke engines.

7636A

These robust piezoelectric pressure sensors are designed for continuous cylinder pressure measurement on low speed two-stroke engines.
Main features / advantages
  • Suitable for use with traditional fuels as well as new fuels including hydrogen
  • Recommended for IMEP calculations, cylinder balancing and knock detection
  • Enable fuel savings and minimized emissions
  • PiezoStar crystal technology for long service life
  • Very reliable signal transmission in harsh environments
  • Marine approval
The piezoelectric cylinder pressure sensor Type 7636A is designed for continuous cylinder pressure measurment of low speed two-stroke engines. The new membrane and joining technologies enhance reliability and longevity, while the stable piezoelectric measuring elmenet ensures accurate and repeatable output signals throughout its lifespan. The cylinder pressure sensor can be used on large internal combustion engines operated on traditional fuels as well as new fuels (e.g. hydrogen).
Loading
Loading