Connection cables for pressure sensors, M3 pos. to various connections / 1989A

1989A
Connection cables compatible with sensors 6041B and 6041C.
- Cable material (black): PFA steel braiding, FPM oil-tight, FPM
- Cable diameter: 2 mm (FPM), 2,6 mm (PFA)
- Connections: M3 pos. to M4 pos. / M3 pos. / KIAG 10-32 pos.
- Cable length: 1 m to 3 m
- Temperature range: -55 … 200°C (PFA), -20 … 200°C (FPM)
