Electronics for fiber optic cables / W-R electronics

These electronics are for all fiber optic cables of type RG / RW, with sensitivity adjustment.

W-R electronics

These electronics are for all fiber optic cables of type RG / RW, with sensitivity adjustment.
 
  • Switching output PNP
  • Switching frequency: 4 kHz
  • Switching function normally open / normally closed (NO/NC)
  • Pulse stretching 1 ... 100 ms adjustable
  • Sensitivity adjustment (scanning range) via potentiometer
  • Static / dynamic-static changeover switch
  • Connection: plug M12, 4-pin or M16, 5-pin
All fiber optic cables of type RG or RW can be connected to the W-R-x-P2 electronics The sensitivity (scanning range) can be adjusted via a potentiometer. The electronics offer further setting options for the switching function, pulse length and mode of operation. An LED indicates the switching status.