Product highlights


We offer a broad portfolio of advanced measurement technology solutions that meet the evolving needs of our customers across the industries. As an innovation partner for industry, research and development, we enable you to achieve technological breakthroughs. In this way, we are making a decisive contribution to more efficient production processes and a more sustainable future.

Discover our latest innovations as well as recent product launches and upgrades: from cutting-edge piezoelectric sensors over state-of-the-art data acquisition systems up to software for measurement and process data management, visualization and evaluation.

Latest innovations

Servo press IJSys with integrated force-displacement monitoring: a compact, energy-efficient solution for machines and plants.
Fully integrated electromechanical joining module, servo press for forces up to 2.5 kN / 2168A

Say goodbye to complex integration: Integrated Joining System IJSys – the compact all-in-one servo press with force/displacement monitoring. Drive technology, strain gauge force sensor, and displacement measurement all-in-one system; energy-efficient, flexibly scalable, and ready for immediate integration via just two cables.

Main features

  • All-in-one: A self-contained solution that eliminates the need for external components and complex wiring.
  • Plug & Play: Mechanically compliant with ISO 15552 and features a simple two-cable connection
  • Optional cabinet-free: Integrated power electronics and safety to save maximum space
  • Low-voltage: Simplicity and high performance at safe 24 V / 48 V
  • Smart monitoring: Precision force-displacement control for push-pull applications
Learn more

Recent product launches and upgrades

Smart Software packages from Kistler for cost reductions in injection molding
New software features for quality assurance in medical injection molding

AkvisIO 9.0 and ComoNeo 9.0 are now even more user-friendly and offer further options for standardization.

Learn more
The new 4017A…W set features a water cooling adapter for highly precise measurements in hot environments.
Miniature absolute pressure sensor 4017A…W

Miniature absolute pressure sensor with water-cooling adapter: Kistler’s new 4017A…W sensor set for engine development.

Learn more
Wireless rotating cutting force dynamometer (RCD) 9171B
Wireless rotating cutting force dynamometer (RCD) / 9171B

Wireless rotating 4-component dynamometer for heavy machining. It measures forces and torque directly on the rotating tool, independent of machine and workpiece. Piezo technology enables highly dynamic measurement with wide ranges. Wireless data transmision, exchangeable adapters, and up to 10 kHz sampling for maximum flexibility. The PTS App software supports efficient data acquisition and analysis.

Learn more
wheel vector sensor RV-5 by Kistler for vehicle dynamics testing and wheel position measurement
RV-5 wheel vector sensor / 5349A

The new RV‑5 wheel vector sensor from Kistler measures wheel movements across five axes – steering angle, camber angle, and X/Y/Z motion – with even greater precision and robustness. Innovative electronics with magnetic encoders ensure higher‑quality data for applications such as vehicle dynamics control.

Learn more

Which product will best fit your needs?

Our experts are just a click away to help you figure it out.