Water-cooled absolute pressure sensor, M14 x 1,25, for high temperature gas pressure measurement / 4049B

Water-cooled absolute pressure sensor, M14 x 1,25, for high temperature gas pressure measurement
4049B
20000111
  • Sensor with rugged design for exhaust pressure measurement, for temperatures in excess of 1100°C
  • Compact size
  • Digital temperature compensation
  • Media-separated measuring element
 
 
Compensated temperature range0 … 80 °CMinimal operating temperature0 °CNatural frequency60 kHzLinearity≤±0.1 %FSOApplicationsCombustion measurement analysis
Maximum measuring range10 barMaximal operating temperature120 °CMounting size14 mmOutput signal typeVoltage or Current (Piezoresistive, PR)
The piezoresistive pressure sensors of Type 4049B with integrated water cooling are capable of continuous high-temperature operation. Available in absolute pressure ranges of 5 and 10 bar it is designed for use in various applications but specifically for exhaust pressure measurement without the use of additional water-cooled adapters. These pressure transducers use a Wheatstone bridge implanted in a silicon measuring element to generate an electrical signal, which is proportional to the applied pressure. The measuring element is situated in an oil-filled cavity seperated by a steel diapraghm. This core element is placed within a cooling jacket whereby the internal temperature can be suitably managed and is nearly independent of the applied hot gases. This approach allows the sensor to be exposed to gas temperatures in excess of 1100°C. Due to constant water cooling thermal effects are minimized. Therefore, the overall accuracy is improved. Further performance improvements are achieved using digital compensation, which reduces thermal effect to a minimum without sacrificing signal bandwidth. The digital compensation technique further allows monitoring of the sensor temperatures (with amplifiers of Types 4665B and 4624A).
Ficha de datos
Inglés
pdf
 
Alemán
pdf
 
Japonés
pdf
 
Manual
Instruction Manual: Piezoresistive pressure sensors
Inglés
pdf
 
ピエゾレジスティブ絶対圧センサ
Japonés
pdf
 
Safety and warning information – PE & PR sensors
Inglés
pdf
 
Replacement of Screen
language-independent
pdf
 
Sicherheits- und Warnhinweise – PE & PR Sensoren
Alemán
pdf
 
安全性と警告情報 圧電式センサ、ピエゾレジスティブセンサ
Japonés
pdf