Sensor de presión del cilindro, M5x0,5, cable PFA (1 m) con trenzado de acero / 6052C-3-1

Sensor de presión del cilindro, M5x0,5, cable PFA (1 m) con trenzado de acero
6052C-3-1
18005351
  • Sensor de presión del cilindro piezoeléctrico para el desarrollo de motores
  • Cable PFA con trenza de acero, 1 m
  • Apto para su aplicación en motores de combustión de hidrógeno
Bajo pedido
Bajo pedido
Inicie sesión en myKistler para ver los precios
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Product type
Pressure sensor type
Cylinder Pressure Sensor
Mechanical properties
Overload [bar]
300 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
<±0.3 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
PiezoSmart
Optional
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-2 … 2 %
Thermal shock error Δp (short-term drift)
Test condition: 1500 1/min, IMEP = 9 bar
-0.5 … 0.5 bar
Thermal shock error Δpmax
Test condition: 1500 1/min, IMEP = 9 bar
-1 … 1 %
Sensitivity
-20 pC/bar
Dynamical properties
Natural frequency
160 kHz
Certificates and Standards
Certification
IP65
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Applications
Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
5 mm
Carga
Carga
Carga