High pressure sensor, M7 x 0,75, for measurements in gas and hydraulic systems (max 1000 bar) / 4065B

High pressure sensor, M7 x 0,75, for measurements in gas and hydraulic systems (max 1000 bar)
4065B
20000112
  • Compact high pressure sensor with robust diaphragm
  • For measuring static and dynamic pressure in hydraulic systems
  • Minimal sensor dead volume, therefore high acoustic natural frequency
  • High mechanical natural frequency
 
 
Compensated temperature range25 … 120 °CMinimal operating temperature-40 °CNatural frequency100 kHzLinearity≤±0.3 %FSOApplicationsCombustion measurement analysis
Maximum measuring range1000 barMaximal operating temperature140 °CMounting size7 mmOutput signal typeVoltage or Current (Piezoresistive, PR)
In the pressure sensor Type 4065B, the pressure acts through a robust diaphragm onto a piezoresistive measuring element. The compact dimensions and the shoulder sealing of the pressure sensor provide ideal access to the measuring point. Only a minimal dead volume is created between the sensor front and the measured medium. The sensor is therefore suitable for applications with a high requirement for frequency-accurate pressure measurements. Zero point and sensitivity shift caused by temperature changes are corrected through the use of a digital temperature compensation without impairing the signal bandwidth. In addition, the digital temperature compensation provides a monitoring of the sensor temperature (with amplifiers of Types 4665B and 4624A).
Ficha de datos
Alemán
pdf
 
Japonés
pdf
 
Inglés
pdf
 
Manual
Instruction Manual: Piezoresistive pressure sensors
Inglés
pdf
 
ピエゾレジスティブ絶対圧センサ
Japonés
pdf
 
Safety and warning information – PE & PR sensors
Inglés
pdf
 
Sicherheits- und Warnhinweise – PE & PR Sensoren
Alemán
pdf
 
安全性と警告情報 圧電式センサ、ピエゾレジスティブセンサ
Japonés
pdf