High pressure sensor, M10 x 1, for injection pressure measurement (max 3600 bar) / 4067E

High pressure sensor, M10 x 1, for injection pressure measurement (max 3600 bar)
4067E
20000113
  • High pressure sensor with robust diaphragm and front seal
  • For measuring static and dynamic pressure in hydraulic systems
  • Minimal sensor dead volume, therefore high acoustic natural frequency
  • High mechanical natural frequency
 
 
Compensated temperature range25 … 180 °CMinimal operating temperature-40 °CNatural frequency200 kHzLinearity≤±0.3 %FSOApplicationsCombustion measurement analysis
Maximum measuring range3600 barMaximal operating temperature200 °CMounting size10 mmOutput signal typeVoltage or Current (Piezoresistive, PR)
The pressure to be measured by the sensor Type 4067E acts through a robust membrane on a piezoresistive measuring element. The pressure sensor has a minimal dead volume due to the front seal. The pressure transducer is therefore suitable for pressure measurements with a high requirement for frequency-accurate pressure measurements. Zero point and sensitivity changes caused by temperature changes can be corrected through the use of a digital temperature compensation without sacrificing the signal bandwidth. In addition, the digital temperature compensation provides a monitoring of the sensor temperature (with amplifiers of Types 4665B and 4624A).
Ficha de datos
Japonés
pdf
 
Inglés
pdf
 
Alemán
pdf
 
Manual
Instruction Manual: Piezoresistive pressure sensors
Inglés
pdf
 
ピエゾレジスティブ絶対圧センサ
Japonés
pdf
 
Safety and warning information – PE & PR sensors
Inglés
pdf
 
Sicherheits- und Warnhinweise – PE & PR Sensoren
Alemán
pdf
 
安全性と警告情報 圧電式センサ、ピエゾレジスティブセンサ
Japonés
pdf