Fiber optic spark plug to acquire combustion radiation in discrete areas of the combustion chamber / FOSP with 8 radial probes

Fiber optic spark plug to acquire combustion radiation in discrete areas of the combustion chamber
FOSP with 8 radial probes
18038539
  • Fiber optic spark plug with integrated fiber-optic system for optical combustion analysis
  • Thread sizes M8, M10, M12, M14
  • Customized design
  • Strong technical support
Bajo pedido
On request
Electrical properties
Output signal type
Digital
Operation and installation
Usage
Combustion engine
Applications
Combustion measurement analysis

The optical probes of the spark plug acquire combustion radiation in discrete areas of the combustion chamber. The acquired light intensity is conducted through optical fibers to highly sensitive optical amplifiers and converted to a voltage signal.

Ficha de datos
Inglés
pdf
Haga clic aquí para iniciar sesión en myKistler y será redirigido.
Manual
Inglés
pdf
Haga clic aquí para iniciar sesión en myKistler y será redirigido.
0 resultados
Tipo de accesorio