Data acquisition system (DAQ) for cutting force, test and measurement applications / 5697A

5697A
18005045
- Data acquisition system with maximum sampling rate 1000 kS/s
- 28 channels
- 16 bit resolution
ApplicationsCutting processes and machining development
This is a data acquisition system for interfacing and controlling charge amplifiers and signal conditioners in general and cutting force applications using one or more component sensors and dynamometers. The system is connected via an USB 2.0 port and is controlled by the DynoWare program.
Aplicación de software
DynoWare Software (2.6.5.16_Win XP_No LabAmp)
Inglés
zip
DynoWare Software (3.3.1.0_Win 7_8_10_11_Incl. LabAmp)
Inglés
zip
Ficha de datos
Inglés
pdf
Guía de inicio rápido
Quick Start Installation - PC-Software DynoWare, DAQ-Systems
language-independent
pdf
Manual
DynoWare Type 2825A…
Inglés
pdf