Temperature sensors for cylinder pressure / Temp Dummy

Temp Dummy
Sensors for measuring membrane and crystal temperature.
Características/ventajas principales
- Mounting compatible (type-specific) with cylinder pressure sensors
- Two measuring points (membrane and crystal)
- K-type thermocouple
Temperature sensors are designed for measuring membrane and crystal temperature in the mounting position of a cylinder pressure sensor. The sensors are mounting compatible (type-specific) with the corresponding cylinder pressure sensor which means that the same mounting tools as for the pressure sensor can be used.
Carga
Carga