Strain gauge force sensors for electromechanical joining modules of the NCFx Pro series / 4584A

These strain gauge force sensors were specially developed for the NCFx Pro joining modules and are mounted directly on the module on the ram side.

4584A

These strain gauge force sensors were specially developed for the NCFx Pro joining modules and are mounted directly on the module on the ram side.
Características/ventajas principales
  • High measuring accuracy and easy replaceability
  • Smart force sensor with storage of measuring ranges and calibration values
  • Temperature compensation
  • Integrated sensor and zero point testing
  • Purely digital signal transmission with diagnostic capability

Users of NCFx Pro electromechanical joining modules can choose between two high-precision sensor technologies: a strain gauge force sensor and a piezoelectric force sensor. Thanks to their position directly in the force flow, both sensor types measure the process force directly at the joining point, thereby ensuring maximum accuracy, quality, and process reliability. Digital signal transmission via telemetry and EtherCAT also ensures interference-free communication, access to additional sensor data such as temperature, and extended diagnostic capabilities.

Need a consultation? Contact us

Find out more about this product.

Carga
Carga