maXYmos Analyzer software for fast process data analysis / 2850A

El nuevo software para PC maXYmos Analyzer proporciona un análisis eficiente de los datos de los procesos de unión y montaje.

2850A

maXYmos Analyzer is a software solution for efficient analysis and visualization of process data.
Características/ventajas principales
  • Fast insights: immediate access to maXYmos process curves without extra tools
  • Ease of use: intuitive navigation, zoom, and comparison of curves
  • Efficiency: quick plausibility checks and documentation right after production
  • Improved quality: detect deviations early and reduce NOK parts
  • Efficiency gains: automate statistics, KPIs, and trend analysis
  • Better decisions: process optimization based on reliable data

With the new maXYmos Analyzer software (Type 2850A), Kistler provides a powerful tool for making better use of production data. The software analyzes measurement curves recorded by maXYmos systems, detects deviations and automatically calculates quality-related indicators such as Cp and Cpk. Based on the jBEAM platform, it enables zooming, comparing, filtering, and generating KPIs, statistics and trend analyses – supporting transparent, data-driven optimization of joining and assembly processes. maXYmos Analyzer is compatible with maXYmos NC, TL, and BL (from v1.7) and completes the Kistler measuring chain from sensor to software. A free-of-charge trial version is available.

Register for the free trial version!

Carga
Carga