Encoder cables for absolute encoder feedback between NCFQ linear module and servo drive / 1200A303A

These shielded encoder cables for absolute encoder signal transmission between NCFQ linear module and servo drive are available for module sizes 3 to 5.

1200A303A

These shielded encoder cables for absolute encoder signal transmission between NCFQ linear module and servo drive are available for module sizes 3 to 5.
Características/ventajas principales
  • Reliable transmission of absolute encoder feedback signals
  • Shielded design for high signal integrity and EMC protection
  • Available in different lengths for flexible installation
NCFQ encoder cables are designed for precise signal transmission between the absolute encoder integrated in NCFQ linear modules (sizes 3 to 5) and the servo drive. Their shielded design ensures high signal integrity and excellent EMC protection, guaranteeing reliable position and motion feedback even in highly dynamic joining applications. The cables are available in different lengths to suit various installation layouts within the NCFQ system.
Carga
Carga