Cables for demanding environments / Low outgassing cables

These cables are specifically designed for environments where even trace levels of contaminants can compromise performance.

Low outgassing cables

These cables are specifically designed for environments where even trace levels of contaminants can compromise performance.
Características/ventajas principales
  • Minimal influence on application
  • Vacuum-ready construction
  • Temperature resistance
  • Flexible, durable, and reliable
Low outgassing cables protect mission-critical systems from contamination, maintain performance in harsh environments, and comply with the most demanding industry standards. These cables are specifically designed for environments such as vacuum chambers, aerospace applications, semiconductor manufacturing, and cleanrooms.
Carga
Carga