High temperature pressure sensors (≥700°C) for gas turbine monitoring and thermoacoustics, ø 12 mm / 6023A

6023A
These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.
- Operating temperature: –55 … 700 °C
- Short time operating temperature: –55 … 1000°C
- Highest reliability
- Acceleration compensated
- Differential charge output
- Not pyroelectric
High temperature differential output pressure sensor to measure lowest pressure fluctuations in harsh environments up to 700°C and 1000°C short term. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Certificado
ATEX, IECEx (Ex-ia)
Inglés
pdf
Свидетельство об утверждении типа 602Х
Russian
pdf
EAC
Russian
pdf
ATEX, IECEx (Ex-nA)
Inglés
pdf
Ficha de datos
Inglés
pdf
Russian
pdf
Japonés
pdf
Alemán
pdf
Manual
Высокотемпературный датчик давления 6023A...
Russian
pdf
Hochtemperatur Drucksensor
Alemán
pdf
High Temperature Pressure Sensor
Inglés
pdf