High-sensitivity light amplifiers / PMD

PMD
These high-sensitivity amplifiers are dedicated to acquisition and analysis of the light intensity from combustion.
- Amplification of up to 16 light input channels
- 4 slots for PM4 measurement modules or PD4 measurement modules
- A mixed operation of measure modules (with photomultiplier or photo diode detectors) is possible
- Remote control via Combi software or PMD Control Box software
The light intensities acquired with optical probes in the cylinder are transferred to the PMD system by means of optical fibers plugged to the BNC input connectors. The light intensity of each channel is converted into a proportional voltage signal by photomultipliers (PM4 measure module) or photo diode detectors (PD4 measure module). The output voltage signals are acquired and analyzed by the software tool Combi.
Ficha de datos
Japonés
pdf
Inglés
pdf
Manual
Sicherheits- und Warnhinweise – PE & PR Sensoren
Alemán
pdf
Safety and warning information – PE & PR sensors
Inglés
pdf
安全性と警告情報 圧電式センサ、ピエゾレジスティブセンサ
Japonés
pdf