High channel count data acquisition system for NVH testing, KiNOVA XL / 5809A3

5809A3
KiNOVA XL and XL Plus are expandable and customizable data acquisition hardwares for high channel count NVH testing.
- Up to 96 channels per system and up to 1000+ channels in total
- Acquisition up to 300 kSps at 24-bit
- Customizable with a variety of cards
- Portable or rack-mounted
- Standalone operation
- USB, Ethernet or Wireless communication
KiNOVA XL and XL Plus are data acquisition systems for high channel count NVH testing, customizable with a wide variety of cards. Each frame can host up to 96 channels and multiple units can be connected to reach up to 1000+ channels. KiNOVA XL Plus additionally embeds an internal processor and storage for standalone, high channel count NVH testing.