Connection cables for piezoelectric sensors, TNC pos. to BNC pos. / 1619B

1619B
Coaxial cables 1619B with metal sleeve for connection between sensor with TNC connector and charge amplifier.
Características/ventajas principales
- Enable transfer of data between a sensor with TNC connection and DAQ
- Extra protection
- Extra fixation option
- Standardized connection
Engineered for precision signal transmission, our low noise coaxial cables deliver exceptional performance in sensitive electronic applications. Featuring a durable steel braided jacket, these cables offer flexibility and ruggedness in demanding environments.
An extra fixation option is integrated into the design, providing strain relief and enhanced mechanical stability for fixed installations or mobile setups where movement or vibration is a factor.
Carga
Carga