Cavity pressure sensor for aluminum die casting (ø12 mm, 2000 bar, 850 °C), direct measuring, cable 2 m / 6175A

6175A
Características/ventajas principales
- Cavity pressure sensor with high sensitivity (measuring range: 0 … 2000 bar)
- For direct measuring at high mold (up to 300 °C) and melt temperatures (up to 850 °C)
- Suitable for aluminum die casting
- Highly sensitive quartz sensor
The Type 6175A cavity pressure sensor is a piezoelectric high-temperature, high-sensitivity sensor for direct measuring at up to 300 °C mold and up to 850 °C melt temperature.
Carga
Carga