Connection cable for cavity pressure sensors, M3x0.35 neg. to open end, 1.5 m / 1900A17L1,5

Connection cable for cavity pressure sensors, M3x0.35 neg. to open end, 1.5 m
1900A17L1,5
18026450
  • Cable material: PTFE, green
  • Cable diameter: 1 mm
  • Cable length: 1.5 m
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Operation and installation
Operating temperature range
-65 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
M3 neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PTFE
Cable diameter
1 mm
Cable color
Green
Weight
8 g
Predefined cable length
1.5 m
Single-wire cable Type 1900A17L1,5 is for replacement in different cable lengths for all sensors with an M3 connection thread.
Loading
Loading