Separation cable for voltage output sensors, M4.5x0.35 neg. to 3 x BNC pos., custom length / 1784BK03SP

Separation cable for voltage output sensors, M4.5x0.35 neg. to 3 x BNC pos., custom length
1784BK03SP
18028175
  • Cable material: PFA (main)
  • IP protection (sensor / amplifier): IP64 / IP40
  • Cable length: 0.1 ... 20 m
  • Cable diameter (main): 1.62 mm
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
6 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PFA (main)
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
M4.5x0.35 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
PFA (main)
Cable diameter
1.62 mm
Cable color
White
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading