MEMS capacitive K-Beam accelerometer, 2 g, aluminum housing, 2.5+2 V FSO / 8316A2D0B0AC01

MEMS capacitive K-Beam accelerometer, 2 g, aluminum housing, 2.5+2 V FSO
8316A2D0B0AC01
18045027
  • MEMS capacitive single axis accelerometer
  • Acceleration range: ±2 g
  • 2.5±2 V FSO, without temperature output
  • 1 m integral cable, anodized aluminum housing
On request
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
2 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
2000 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
900 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting type
Adhesive / Wax, Magnetic base, Hole / screw
Applications
NVH testing
Accelerometer with a 2 g range, 2.5 + 2 V full-scale output, an anodized aluminum housing, and a side-mounted 1 meter integral cable.
Loading
Loading