MEMS capacitive K-Beam accelerometer, 200 g, titanium housing, 4 V FSO / 8316A200ATTA00

8316A200ATTA00
18032867
- MEMS capacitive single axis accelerometer
- Acceleration range: ±200 g
- 0±4 V FSO, with temperature output
- 4-pin connector, titanium housing
On stock
On request
Maximum measuring range (g)200 gMaximum temperature (°C)125 °CMinimum frequency, ±5% (Hz)0 HzElectrical isolationGround isolationMounting typeAdhesive / Wax, Magnetic base, Hole / screwThreshold0.0098 g RMSSealingHermetic SealConnector TypeSide, 1/4-28 4-Pin Pos.ApplicationsNVH testing
Number of Axes1Minimum temperature (°C)-55 °CMaximum frequency, ±5% (Hz)3500 HzSensitivity for Voltage and IEPE Output20 mV/gTechnologyMEMS CapacitiveDC Response/ Low FrequencyYesMass (gram)15Output signal typeVoltage (MEMS)
Accelerometer with a 200 g range, 4 V full-scale output with temperature measurements, a titanium housing, and a 4-pin side connector.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.
English
pdf
For access, please click here to log in. You will be redirected automatically.
English
pdf
For access, please click here to log in. You will be redirected automatically.
Manual
K-Beam accelerometers
English
pdf
For access, please click here to log in. You will be redirected automatically.
0 results
Accessory Type
For access, please click here to log in. You will be redirected automatically.