Low-temperature accelerometer, PiezoStar, 5 g / 8712B5D0CB

Low-temperature accelerometer, PiezoStar, 5 g
8712B5D0CB
18029288
  • Accelerometer with IEPE output
  • Measuring range: 5 g
  • Low temperature
  • Top 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
5 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
1000 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
3000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-196 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting type
Threaded hole / Stud
This accelerometer with a 5 g range is capable of measuring in cryogenic temperatures.
Loading
Loading