IEPE triaxial accelerometer, 500 g, M4.5, 4-pin connector, with selectable TEDS Template / 8763B500AT

IEPE triaxial accelerometer, 500 g, M4.5, 4-pin connector, with selectable TEDS Template
8763B500AT
18037771
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±500 g
  • M4.5, 4-pin connector
  • Selectable TEDS Template
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
Space payload testing
Accelerometer with a 500 g range, M4.5 connector, and selectable TEDS Template.
Loading
Loading