Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., 2 m / 1662A2

Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., 2 m
1662A2
18000589
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 2 m
  • High insulation resistance
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Interfaces
Connection type (sensor)
Fischer 102 SE pos.
Connection type (amplifier)
TNC pos.
Dimensions and materials
Material
PFA
Cable diameter
2 mm
Cable color
Green
Predefined cable length
2 m
Cable for distance extension in single-channel mold pressure measurement. It is used with single-channel connectors (TNC output).
Loading
Loading