Connection cable for voltage output sensors, M4.5x0.35 neg. to open end, custom length / 1784AK00SP

Connection cable for voltage output sensors, M4.5x0.35 neg. to open end, custom length
1784AK00SP
18028158
  • IP protection (sensor): IP64
  • Cable length: 0.1 ... 20 m
  • Temperature range: -190 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-190 … 200 °C
Mechanical properties
Bending radius [mm]
16 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Cable properties
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
M4.5x0.35 4-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Cable diameter
1.6 mm
Cable color
White
Cable for connection between voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers) and custom DAQ.
Loading
Loading