Charge mode vibration standard for 10-32 mounted accelerometers, 1000 g / 8002K

Charge mode vibration standard for 10-32 mounted accelerometers, 1000 g
8002K
18006954
  • Quartz vibration standard for accelerometers with 10-32 mounting
  • Quartz stability and repeatability
  • Measuring range: 1000 g
  • 10-32 connector
On request
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
1000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for charge output
1 pC/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
6000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-70 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud
Accelerometer vibration standard with a 1000 g range and a 10-32 connector; for 10-32 mounted units.
Loading
Loading