Charge mode shock accelerometer, single axis, 10-32 connector / 8044

Charge mode shock accelerometer, single axis, 10-32 connector
8044
18006955
  • High impedance charge mode accelerometer
  • Measuring range: -20000 … 30000 g
  • Stable quartz element
  • 10-32 connector
On request
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
20000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for charge output
0.3 pC/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
8000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-195 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Mounting type
Threaded hole / Stud
Type 8044 is a shock accelerometer with a measuring of -20000 to 30000 g and a 10-32 connector.
Loading
Loading