Piezoelectric accelerometer, miniature, ceramic shear, charge mode, 500 g / 8278A500SP

Piezoelectric accelerometer, miniature, ceramic shear, charge mode, 500 g
8278A500SP
18010823
  • Miniature accelerometer with charge mode output
  • Temperature range: -75 … 180°C
  • Sensitivity: -1.3 pC/g
  • Weight: 0.7 gram
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for charge output
1.3 pC/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-75 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
180 °C
Mounting type
Adhesive / Wax
Miniature charge mode accelerometer with a 500 g range and larger operating temperature range
Loading
Loading