Center hole lightweight accelerometer PiezoStar, 5000 g, with TEDS / 8715A5000T

Kistler offers single-axis accelerometers for engine and powertrain NVH testing featuring ultra-low temperature sensitivity.
8715A5000T
18010991
  • High shock accelerometer with IEPE output
  • Acceleration range: ±5000 g
  • Through-hole mounting
  • TEDS included
On request
On request
Maximum measuring range [g]5000 gDevice TypeAccelerometerTechnologyCeramic, ShearThreshold0.04 g RMSTEDSYesElectrical isolationGround isolationTemperature coefficient of sensitivity (%/°C)-0.01Maximum frequency (±5%) [Hz]10000 HzMinimum temperature [°C]-40 °CMounting Center Through HoleYesSealingHermetic SealConnector TypeSide, 5-44 Neg.
Sensitivity for Voltage and IEPE Output1 mV/gNumber of Axes1MiniYesThermal StabilityYesOutput signal typeVoltage (Piezoelectric, IEPE)Ground InsulationYesMinimum frequency (±5%) [Hz]2 HzMaximum temperature [°C]121 °CMounting typeCenter through hole, Adhesive / WaxMounting AdhesiveYesHigh ShockYesApplicationsNVH testing
Accelerometer with a 5000 g range and TEDS.
Data sheet
English
pdf
For access, please click here to log in. You will be redirected automatically.
English
pdf
For access, please click here to log in. You will be redirected automatically.
English
pdf
For access, please click here to log in. You will be redirected automatically.
English
pdf
For access, please click here to log in. You will be redirected automatically.
Manual
K-Shear Accelerometers – PiezoStar Accelerometers
English
pdf
For access, please click here to log in. You will be redirected automatically.
0 results
Accessory Type