Center hole lightweight accelerometer PiezoStar, 5000 g, high temperature / 8715A5000M5

Kistler offers single-axis accelerometers for engine and powertrain NVH testing featuring ultra-low temperature sensitivity.
8715A5000M5
18010990
  • High shock accelerometer with IEPE output
  • Acceleration range: ±5000 g
  • Temperature range: –55 … +165°C
  • Through-hole mounting
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
5000 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
Ceramic, Shear
Mini
Yes
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.04 g RMS
Thermal Stability
Yes
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
1 mV/g
Temperature coefficient of sensitivity (%/°C)
-0.01
Dynamical properties
Minimum frequency (±5%) [Hz]
2 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting Center Through Hole
Yes
Mounting Adhesive
Yes
Mounting type
Center through hole, Adhesive / Wax
Sealing
Hermetic Seal
High Shock
Yes
High Temperature
Yes
Applications
NVH testing
Interfaces
Connector Type
Side, 5-44 negative
Accelerometer with a 5000 g range and a higher maximum operating temperature.
Loading
Loading