Calibration: Basics and Standards / CAL-KALGN

Accredited calibrations and service calibrations of measurement equipment provide the basis for precise measurements.
CAL-KALGN
44002711
Upon request
On request
Log in to myKistler to see prices
Training details
Trainings by application
Calibration and testing

Seminar description:

The monitoring and calibration of measuring and test equipment is specified in various standards. There are requirements for calibration laboratories, too. The seminar provides an introduction to the proper and targeted metrological and organizational handling of measuring instruments. The participants will learn important metrological basic terms and learn about the most important requirements of the ISO 9000 series as well as ISO 17025. They learn the specifications for the contents of calibration certificates and are able to make decisions in the operational handling of measuring and test equipment. The content of the seminar corresponds to the basic part of our full-day seminar "Measuring equipment management and calibration"; the measuring equipment management part is not included.

The seminar is designed as an online seminar. The course documentation will be sent as a bound book.

 

Seminar content:

  • Measurement technology in general
  • The International System of Units SI
  • Standards: ISO9001, ISO 17025, IATF 16949
  • Calibration
  • Traceability
  • Uncertainty of measurement or tolerance?
  • Calibration certificate contents
  • Calibration mark
  • Conformity statement and decision rule in calibration certificate
  • DKD/DAkkS
  • Accreditation/calibration laboratory with accreditation

Goal:

Application of basic metrological knowledge in daily work, e.g. as a measuring equipment manager or quality management representative.

 

Seminar details:

Duration [days]: 0,5
Location: Kistler plant Remscheid, on-site, online
Language: German, English
Registration at: service@kistler.com
Participants: max. 8
Price: on request. Price per participant, there is a price scale

Loading
Loading