Extension for strain gauge torque sensors, M16x0.75 12-pole neg. to M16x0.75 12-pole pos., gray, custom length / KSM072030SP

Extension for strain gauge torque sensors, M16x0.75 12-pole neg. to M16x0.75 12-pole pos., gray, custom length
KSM072030SP
18008936
  • Enables distance extension between a torque sensor and amplifier
  • Good EMC performance
  • Very flexible
  • Easy handling
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
6.2 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-5 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Sensor type
Strain gauge
Cable length
Configurable
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
M16x0.75 12-pole neg.
Connection type (amplifier)
M16x0.75 12-pole pos.
Dimensions and materials
Material
PVC
Cable diameter
6.2 mm
Cable color
Metalic grey
Enables connection between a 12-pole torque sensor and amplifier
Loading
Loading