Accelerometer PiezoStar, 50 g, ultra-low temperature / 8703A50M8

Accelerometer PiezoStar, 50 g, ultra-low temperature
8703A50M8
18010970
  • Cryogenic accelerometer with IEPE output
  • Acceleration range: ±50 g
  • Temperature range: -196 … 121°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
PiezoStar®, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.0012 g RMS
Thermal Stability
Yes
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Temperature coefficient of sensitivity (%/°C)
0.004
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
5000 Hz
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-196 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
121 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal, IP68
Applications
NVH testing
Interfaces
Connector Type
Side, 10-32 negative
Accelerometer with a 50 g range and a lower minimum operating temperature.
Loading
Loading