Strain gauge amplifiers with voltage output and IO-Link interface / 4709A

The 4709A industrial strain gauge amplifier comes with analog output, a digital IO-Link interface and additional features.

4709A

The 4709A are versatile strain gauge amplifiers for industrial applications, supporting both analog operation and digital integration via the IO-Link interface.
Main features / advantages
  • Sampling rate up to 8 kSps
  • Selectable low-pass filter
  • Teach-in offset and taring function
  • Peak value memory
  • Degree of protection: IP65
  • Flexible analog output scaling
  • Selectable functional I/O
The Kistler Type 4709A amplifiers are high-performance, compact measuring amplifiers designed for industrial applications. They feature flexible analog output scaling, an IO-Link interface, and a durable IP65-rated design. Compatible with a range of Kistler sensors, including load cells, pressure sensors, and torque sensors, they also offer advanced diagnostics and protection. Positioned as a smart solution for Industry 4.0, the 4709A amplifiers enhance efficiency and connectivity in modern industrial environments.
Loading
Loading