Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., black, 1 m / 1997B1

Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., black, 1 m
1997B1
18050786
  • Cable material: FPM, black
  • Cable diameter: 5.7 mm
  • Cable length: 1 m
  • High insulation resistance
On request
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable insulator
PTFE
Special features
Low noise, High insulation
Cable length
1 m
Interfaces
Connection type (sensor)
Fischer 104 11-pole pos.
Connection type (amplifier)
Fischer 104 11-pole neg.
Dimensions and materials
Material
FPM
Cable diameter
5.7 mm
Cable color
Black
Extension cable for connecting multichannel connectors to the ComoNeo.
Loading
Loading